IESNA:LM-63-2002
[TEST]P954794
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7D-940-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]52253
TILT=NONE
182 -1 1 37 73 1 1 1.5 1.5 0
1 1 512.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
7185.2 7727 8308.8 8893.3 9341.4 9615.7 9782.5 9876.3 9979.6 10099.6
10254 10463.5 10746.1 11079.8 11485.1 12167.5 13198.7 14566.2 16255 18367
21135.2 24312.9 27696 30773 32632.7 31688.4 29798.3 27265.9 24223.3 20597.6
16011 11439.6 7487.1 4352.2 1914.9 592.8 0
7185.2 7756.3 8411.1 9059.9 9538.2 9829.1 9966.7 10000.6 10022.9 10042.8
10074.8 10143.2 10268.3 10425.5 10684.4 11225.6 12174.4 13549.9 15342.1 17478.9
20038.2 22984.5 26383.6 30058.3 33742.8 34721.6 32645.1 29973.4 27168.2 23977.1
19508.8 14704.6 10234.1 6230.1 2911.6 927.8 0
7185.2 7785.8 8513.7 9226.1 9735.1 10042.2 10150.6 10125 10066.5 9986
9895.6 9822.5 9790.8 9771.5 9884 10283.8 11150.1 12533.6 14428.9 16590.6
18941.3 21656.4 25071.1 29343.4 34853.1 37754.8 35491.9 32681 30113.5 27356.8
23006.5 17970 12980.9 8108.3 3908.3 1262.8 0
7185.2 7827.4 8615.1 9375.8 9910.7 10201.1 10250.1 10126.9 9935.5 9714.7
9483.6 9276.8 9119.1 9011.6 9092.1 9564.1 10614.9 12225.4 14293 16563
18946 21522.1 24547.5 28293.2 33548.9 37607.8 36055.2 32945.1 30231.5 27441.8
23320.6 18419.4 13539.5 8732.3 4439.1 1558.9 0
7185.2 7869 8716.9 9525.5 10086.4 10359.3 10349.9 10128.5 9804.6 9443.4
9071.7 8731.5 8447.5 8251.7 8300.5 8844.5 10079.7 11917.1 14156.8 16535.4
18950.7 21387.5 24023.9 27243.2 32244.8 37460.6 36618.2 33209 30349.8 27526.4
23634.6 18868.8 14098.1 9356.5 4969.8 1855 0
7185.2 7893.8 8772 9615.7 10192.8 10436.5 10352.7 10016.9 9558.1 9080.8
8631.4 8243.4 7939.1 7773.9 7968.6 8823 10457.5 12741 15476.7 18439.5
21404.6 24318.7 27286.3 30537.3 35362.1 40316.2 40247.3 36990.2 33731.2 30171.9
25692.9 20433.5 15279.8 10169.9 5638.2 2189.2 0
7185.2 7918.7 8827.1 9705.9 10298.7 10513.7 10355.5 9905.2 9311.6 8718.2
8191.1 7755.4 7430.6 7296.1 7636.9 8801.5 10835.2 13564.8 16796.8 20343.1
23858.5 27249.9 30548.3 33831.3 38479.3 43172.1 43876.5 40771.1 37112.3 32817.5
27751.1 21998.2 16461 10983.3 6306.2 2523.4 0
7185.2 7931.1 8860.5 9754.7 10346.1 10539.6 10327.9 9802.9 9132.1 8493.8
7955 7523.3 7215.3 7127.1 7597.4 8981.8 11273.6 14362.2 18107 22261.3
26390.4 30382.6 34282.9 38061.4 43008.3 47481 48054.8 44967.3 40723.4 35522
29655 23348.4 17170.1 11279.1 6474.2 2537.7 0
7185.2 7943.5 8894.1 9803.2 10393.2 10565.6 10300.3 9700.3 8952.6 8269.4
7719.6 7291.4 7000 6957.8 7558 9162.1 11712 15159.6 19417.5 24179.2
28922.4 33515 38017.5 42291.2 47537.3 51789.7 52232.8 49163.5 44334.2 38226.2
31558.8 24698.9 17879 11574.7 6642.1 2551.8 0
7185.2 7938 8919.5 9826.6 10411.1 10568.3 10267.8 9628.1 8842.3 8147.5
7604.3 7182.5 6898.5 6884.7 7551.9 9255.9 11930.4 15627.8 20213 25305.5
30453.2 35349.9 40199.8 44997.3 50462.1 54493.1 54534.5 50966.7 45336.5 38327.7
31048.7 23822.1 16468.7 10466.3 5754.3 2142.3 0
7185.2 7943.5 8894.1 9803.2 10393.2 10565.6 10300.3 9700.3 8952.6 8269.4
7719.6 7291.4 7000 6957.8 7558 9162.1 11712 15159.6 19417.5 24179.2
28922.4 33515 38017.5 42291.2 47537.3 51789.7 52232.8 49163.5 44334.2 38226.2
31558.8 24698.9 17879 11574.7 6642.1 2551.8 0
7185.2 7931.1 8860.5 9754.7 10346.1 10539.6 10327.9 9802.9 9132.1 8493.8
7955 7523.3 7215.3 7127.1 7597.4 8981.8 11273.6 14362.2 18107 22261.3
26390.4 30382.6 34282.9 38061.4 43008.3 47481 48054.8 44967.3 40723.4 35522
29655 23348.4 17170.1 11279.1 6474.2 2537.7 0
7185.2 7918.7 8827.1 9705.9 10298.7 10513.7 10355.5 9905.2 9311.6 8718.2
8191.1 7755.4 7430.6 7296.1 7636.9 8801.5 10835.2 13564.8 16796.8 20343.1
23858.5 27249.9 30548.3 33831.3 38479.3 43172.1 43876.5 40771.1 37112.3 32817.5
27751.1 21998.2 16461 10983.3 6306.2 2523.4 0
7185.2 7893.8 8772 9615.7 10192.8 10436.5 10352.7 10016.9 9558.1 9080.8
8631.4 8243.4 7939.1 7773.9 7968.6 8823 10457.5 12741 15476.7 18439.5
21404.6 24318.7 27286.3 30537.3 35362.1 40316.2 40247.3 36990.2 33731.2 30171.9
25692.9 20433.5 15279.8 10169.9 5638.2 2189.2 0
7185.2 7869 8716.9 9525.5 10086.4 10359.3 10349.9 10128.5 9804.6 9443.4
9071.7 8731.5 8447.5 8251.7 8300.5 8844.5 10079.7 11917.1 14156.8 16535.4
18950.7 21387.5 24023.9 27243.2 32244.8 37460.6 36618.2 33209 30349.8 27526.4
23634.6 18868.8 14098.1 9356.5 4969.8 1855 0
7185.2 7827.4 8615.1 9375.8 9910.7 10201.1 10250.1 10126.9 9935.5 9714.7
9483.6 9276.8 9119.1 9011.6 9092.1 9564.1 10614.9 12225.4 14293 16563
18946 21522.1 24547.5 28293.2 33548.9 37607.8 36055.2 32945.1 30231.5 27441.8
23320.6 18419.4 13539.5 8732.3 4439.1 1558.9 0
7185.2 7785.8 8513.7 9226.1 9735.1 10042.2 10150.6 10125 10066.5 9986
9895.6 9822.5 9790.8 9771.5 9884 10283.8 11150.1 12533.6 14428.9 16590.6
18941.3 21656.4 25071.1 29343.4 34853.1 37754.8 35491.9 32681 30113.5 27356.8
23006.5 17970 12980.9 8108.3 3908.3 1262.8 0
7185.2 7756.3 8411.1 9059.9 9538.2 9829.1 9966.7 10000.6 10022.9 10042.8
10074.8 10143.2 10268.3 10425.5 10684.4 11225.6 12174.4 13549.9 15342.1 17478.9
20038.2 22984.5 26383.6 30058.3 33742.8 34721.6 32645.1 29973.4 27168.2 23977.1
19508.8 14704.6 10234.1 6230.1 2911.6 927.8 0
7185.2 7727 8308.8 8893.3 9341.4 9615.7 9782.5 9876.3 9979.6 10099.6
10254 10463.5 10746.1 11079.8 11485.1 12167.5 13198.7 14566.2 16255 18367
21135.2 24312.9 27696 30773 32632.7 31688.4 29798.3 27265.9 24223.3 20597.6
16011 11439.6 7487.1 4352.2 1914.9 592.8 0
7185.2 7667.7 8177.8 8677.2 9068.1 9315.4 9469.6 9558.9 9649.9 9762.7
9923.7 10148.7 10441.8 10778.4 11196.7 11799.7 12662.7 13792.6 15211.4 16898.3
18920.9 21045.6 22929.3 24264.4 24598 23193.2 21205.5 18840.2 16259.2 13461.2
10253.7 7176.7 4623.8 2676.1 1203.8 394.3 0
7185.2 7608.5 8046.9 8461.3 8794.9 9015.5 9156.6 9241.5 9319.9 9425.5
9593.6 9833.5 10137.6 10477.3 10908 11431.9 12126.7 13018.9 14167.8 15429.2
16706.4 17778.4 18163 17755.8 16563 14698 12612.8 10414.5 8295 6325
4496.4 2913.8 1760.5 1000.3 493 195.8 0
7185.2 7545.3 7916.2 8261.6 8531 8716.6 8832.4 8887.8 8931.1 8989.5
9095.4 9260.9 9475.1 9698.7 9953.5 10238.8 10601.1 11075.1 11698.8 12363.2
12979.7 13380.1 13291.9 12670.9 11515.4 9952.9 8358.7 6797 5351.7 4091.4
2969.5 2012.2 1296.4 797.4 426.3 176.7 0
7185.2 7482.5 7785.8 8062 8267.4 8417.7 8508.1 8534.1 8542.3 8553.4
8596.9 8687.9 8812.5 8920.1 8998.9 9045.8 9075.3 9131.3 9229.7 9297.2
9253.1 8981.5 8420.5 7586.4 6467.8 5207.8 4104.9 3179.6 2408.4 1857.8
1442.6 1110.6 832.7 595 359.8 157.7 0
7185.2 7419 7654.2 7867.6 8031.4 8139.2 8187.5 8161.8 8091.3 8004.7
7919.2 7862.1 7835.4 7802.3 7740 7633.3 7486.3 7334.7 7193.8 7077.4
6950.6 6736.4 6381.2 5880.5 5230.4 4452.3 3752.3 3079.5 2437.1 1944.1
1520.9 1163.8 854.7 598.9 357.9 155.8 0
7185.2 7355.6 7523 7673.3 7795.1 7860.7 7866.8 7789.6 7640.2 7456
7241.8 7036.3 6857.7 6684 6481.6 6220.8 5897.6 5538.6 5158.2 4857.6
4648.1 4491.5 4342 4174.4 3993 3696.8 3399.6 2979.1 2465.5 2030.7
1599.2 1217.3 876.8 603.3 355.7 153.9 0
7185.2 7295 7400.3 7502 7592.8 7631.6 7601.6 7470.6 7244.8 6979.8
6684 6413.5 6187.4 5992.5 5800.9 5575.3 5306.2 5009.3 4693.8 4444.3
4278.6 4169.4 4090.3 3996.5 3853.2 3603.9 3355.8 3003.7 2579.1 2191.7
1779.5 1392.4 1025.1 712.5 435.6 186.4 0
7185.2 7234.3 7277.6 7330.8 7389.8 7402.5 7336.3 7151.6 6849.4 6503.7
6126.5 5790.7 5517.1 5300.7 5120.1 4929.9 4714.8 4479.9 4229.5 4031
3909.1 3847.7 3838.6 3818.7 3713.4 3511.3 3311.9 3027.9 2692.4 2352.4
1959.8 1567.5 1173.2 821.6 515.6 219.2 0
7185.2 7175.6 7161.8 7172.8 7194.9 7197.6 7109.4 6884.7 6538.7 6149.9
5763.9 5460.6 5240 5077.4 4934 4767.2 4567.3 4344 4091.7 3853.2
3675.3 3578.8 3588.5 3598.1 3567.8 3493.4 3314.1 3021.9 2692.4 2379.5
2084.4 1772.9 1418.6 1031.2 671.4 284 0
7185.2 7110.2 7047.4 7024.8 7035.8 7049.6 6990.9 6811.6 6519.4 6187.7
5865.9 5584.7 5337.4 5120.7 4916.1 4701.6 4466.6 4217.1 3969 3747.6
3552.6 3407.3 3330.1 3283.8 3240.2 3189.5 3082.5 2891.7 2649.7 2380
2074 1767.4 1417.7 1042.8 686.5 303.3 0
7185.2 7057.3 6947.6 6891.9 6895.7 6934.9 6936 6831.8 6613.1 6326.4
6025.8 5739.1 5459.8 5193.2 4935.9 4679.5 4416.7 4150.9 3904.5 3693.5
3504.7 3359.9 3255.1 3174.6 3098.8 3012.5 2894.5 2735.1 2538.3 2303.6
2015.2 1720.2 1378.3 1023.5 665.9 295 0
7185.2 7004.6 6847.5 6759.3 6755.7 6820.7 6881.4 6851.6 6706.9 6465.1
6185.8 5893.5 5582.8 5265.7 4956 4657.4 4366.8 4084.8 3840.2 3639.5
3457 3312.8 3180.4 3065.4 2957.1 2835.8 2706.2 2578.5 2426.9 2227.3
1956.2 1673.1 1338.6 1004.2 645.2 286.7 0
7185.2 6956.9 6763.7 6649 6645.4 6747.4 6891.3 6971.8 6915.6 6703.3
6400 6069.7 5728.9 5382.3 5045.1 4721.4 4412.9 4122.3 3871.6 3669.3
3503.3 3382.5 3279.4 3171.9 3050.6 2895 2729.1 2571.4 2402.1 2190.9
1921.5 1637.8 1309.1 983.2 621.7 282.3 0
7185.2 6909.5 6680.1 6538.7 6535.1 6674.6 6901.2 7092 7124.6 6942.1
6614.5 6245.6 5875 5499.2 5133.9 4785.1 4458.9 4160 3903.6 3698.8
3549.9 3452 3378.1 3278.3 3143.7 2954.3 2751.7 2564.2 2377.2 2154.7
1886.5 1602.5 1279.3 962.3 598.3 277.9 0
7185.2 6867.9 6606.2 6445.8 6435 6595.8 6880.8 7156 7258.3 7116
6785.7 6382.9 5988.9 5608.4 5242 4892.9 4563.1 4258.8 3997.4 3790.6
3636.5 3531.4 3463.6 3378.7 3259 3088.6 2895.6 2697.1 2494.2 2246.8
1954.8 1658.2 1325.7 958.4 578.5 277.1 0
7185.2 6826.3 6532.3 6352.6 6334.6 6517.4 6860.4 7219.7 7392 7290
6956.9 6520.2 6103 5717.9 5350.3 5001 4667.4 4357.7 4091.1 3882.1
3722.8 3610.5 3549.1 3479 3374.2 3223.2 3039.8 2830.3 2611.1 2338.6
2023.2 1713.6 1371.7 954.5 558.3 276.3 0
7185.2 6784.3 6465.3 6270.4 6242.3 6421.8 6777.4 7152.7 7361.1 7308.8
7020.9 6591.3 6160.9 5782.1 5427.5 5096.4 4777.1 4476.3 4214.1 4003.4
3831.4 3711.7 3637.8 3566.7 3463.3 3318.3 3130.8 2916.6 2685.5 2405.9
2084.2 1766 1415.8 939.1 515.6 243.7 0
7185.2 6742.7 6398.1 6188.5 6149.9 6326.4 6694.5 7086 7330 7327.2
7084.6 6662.7 6218.8 5846.6 5504.7 5191.8 4887.1 4594.9 4337.1 4124.8
3940 3813.2 3726.3 3654.7 3552.6 3413.4 3221.8 3002.6 2759.9 2473.2
2145.1 1818.4 1459.9 923.7 472.9 210.9 0
7185.2 6710.4 6346.5 6127 6076.6 6232.6 6561 6909.2 7127.9 7134.2
6926.3 6550 6133.1 5767.8 5448.5 5165.9 4893.5 4626.6 4382.6 4177.1
4007.3 3892.9 3810.7 3739.9 3638.1 3491.7 3290.7 3062.1 2813.7 2525.9
2193.1 1868.8 1498.3 1005.3 549.2 242.9 0
7185.2 6677.9 6294.7 6065.8 6003 6138.9 6427.6 6732.5 6926.1 6941.2
6768.4 6437.5 6047.1 5688.6 5392.5 5140 4899.5 4658.3 4428 4229.5
4074.6 3972.6 3895.4 3824.8 3723.6 3570 3359.6 3121.7 2867.5 2578.5
2241 1919 1536.3 1086.9 625.9 275.2 0
7185.2 6651.7 6258.5 6022.8 5955 6076.8 6333.3 6593.5 6755.7 6765.9
6612.3 6316.4 5960.5 5619.4 5328.5 5081.2 4849.6 4616.1 4390 4203.1
4072.9 3986.9 3915.2 3844.9 3745.6 3591.2 3381.4 3142.9 2887.9 2602.8
2266.4 1942.7 1567.7 1140.4 692.1 301.9 0
7185.2 6625.5 6222.4 5979.8 5906.5 6014.8 6239 6454.6 6585.5 6590.2
6456.8 6195.4 5873.4 5550.2 5264.9 5022.2 4799.7 4574.2 4352.2 4176.6
4071.8 4001.2 3935.1 3865 3767.7 3612.5 3402.9 3163.9 2908.3 2627.1
2291.8 1966.4 1599.2 1193.9 758.2 328.7 0
7185.2 6605.1 6196.8 5950.3 5878.6 5983.7 6195.7 6390.6 6503.7 6503.9
6381.8 6145.2 5847.7 5533.4 5239.2 4975.6 4731.9 4490.1 4256 4091.1
4003.4 3945.5 3886.5 3816 3719.7 3569.2 3361.3 3125.6 2877.1 2601.1
2279.1 1948.8 1591.5 1190.6 752.7 322 0
7185.2 6584.7 6171.1 5921.1 5850.8 5952.8 6152.7 6326.4 6421.5 6417.4
6307.1 6094.8 5821.8 5516.6 5213.8 4929.3 4664.6 4406 4160 4005.6
3935.1 3889.8 3838 3766.9 3672 3525.9 3319.7 3087.5 2846 2575.2
2266.4 1930.6 1584 1187 747.2 314.9 0
7185.2 6566 6151.6 5903.4 5835.9 5940.1 6136.1 6305.4 6395.3 6388.4
6279.8 6082.4 5821.8 5518.8 5208.3 4904.8 4618.8 4339.5 4082 3933.4
3868.3 3830 3785.6 3715 3618.5 3469.6 3265.1 3036.8 2797.4 2528.9
2227.5 1891.4 1531.3 1142.6 712.5 297.2 0
7185.2 6546.9 6132 5886 5821 5927.4 6119.6 6284.2 6369.1 6359.5
6252.8 6070 5821.8 5521.3 5202.8 4880.2 4573.6 4273.1 4004 3861.4
3801.6 3770.5 3733.2 3662.9 3565 3413.4 3210.7 2986 2748.9 2482.8
2188.7 1852.3 1478.4 1097.9 677.7 279 0
7185.2 6523.5 6112.7 5872.8 5814.9 5925.2 6118.2 6280.9 6360.8 6347.1
6236.8 6065.8 5825.9 5525.4 5200.1 4866.4 4546.6 4229.5 3953.8 3813.2
3755.3 3727.7 3694.6 3622.9 3523.7 3363.8 3168 2947.4 2704.8 2440.1
2147.9 1819.7 1417.2 1058.8 642.4 261.9 0
7185.2 6546.9 6132 5886 5821 5927.4 6119.6 6284.2 6369.1 6359.5
6252.8 6070 5821.8 5521.3 5202.8 4880.2 4573.6 4273.1 4004 3861.4
3801.6 3770.5 3733.2 3662.9 3565 3413.4 3210.7 2986 2748.9 2482.8
2188.7 1852.3 1478.4 1097.9 677.7 279 0
7185.2 6566 6151.6 5903.4 5835.9 5940.1 6136.1 6305.4 6395.3 6388.4
6279.8 6082.4 5821.8 5518.8 5208.3 4904.8 4618.8 4339.5 4082 3933.4
3868.3 3830 3785.6 3715 3618.5 3469.6 3265.1 3036.8 2797.4 2528.9
2227.5 1891.4 1531.3 1142.6 712.5 297.2 0
7185.2 6584.7 6171.1 5921.1 5850.8 5952.8 6152.7 6326.4 6421.5 6417.4
6307.1 6094.8 5821.8 5516.6 5213.8 4929.3 4664.6 4406 4160 4005.6
3935.1 3889.8 3838 3766.9 3672 3525.9 3319.7 3087.5 2846 2575.2
2266.4 1930.6 1584 1187 747.2 314.9 0
7185.2 6605.1 6196.8 5950.3 5878.6 5983.7 6195.7 6390.6 6503.7 6503.9
6381.8 6145.2 5847.7 5533.4 5239.2 4975.6 4731.9 4490.1 4256 4091.1
4003.4 3945.5 3886.5 3816 3719.7 3569.2 3361.3 3125.6 2877.1 2601.1
2279.1 1948.8 1591.5 1190.6 752.7 322 0
7185.2 6625.5 6222.4 5979.8 5906.5 6014.8 6239 6454.6 6585.5 6590.2
6456.8 6195.4 5873.4 5550.2 5264.9 5022.2 4799.7 4574.2 4352.2 4176.6
4071.8 4001.2 3935.1 3865 3767.7 3612.5 3402.9 3163.9 2908.3 2627.1
2291.8 1966.4 1599.2 1193.9 758.2 328.7 0
7185.2 6651.7 6258.5 6022.8 5955 6076.8 6333.3 6593.5 6755.7 6765.9
6612.3 6316.4 5960.5 5619.4 5328.5 5081.2 4849.6 4616.1 4390 4203.1
4072.9 3986.9 3915.2 3844.9 3745.6 3591.2 3381.4 3142.9 2887.9 2602.8
2266.4 1942.7 1567.7 1140.4 692.1 301.9 0
7185.2 6677.9 6294.7 6065.8 6003 6138.9 6427.6 6732.5 6926.1 6941.2
6768.4 6437.5 6047.1 5688.6 5392.5 5140 4899.5 4658.3 4428 4229.5
4074.6 3972.6 3895.4 3824.8 3723.6 3570 3359.6 3121.7 2867.5 2578.5
2241 1919 1536.3 1086.9 625.9 275.2 0
7185.2 6710.4 6346.5 6127 6076.6 6232.6 6561 6909.2 7127.9 7134.2
6926.3 6550 6133.1 5767.8 5448.5 5165.9 4893.5 4626.6 4382.6 4177.1
4007.3 3892.9 3810.7 3739.9 3638.1 3491.7 3290.7 3062.1 2813.7 2525.9
2193.1 1868.8 1498.3 1005.3 549.2 242.9 0
7185.2 6742.7 6398.1 6188.5 6149.9 6326.4 6694.5 7086 7330 7327.2
7084.6 6662.7 6218.8 5846.6 5504.7 5191.8 4887.1 4594.9 4337.1 4124.8
3940 3813.2 3726.3 3654.7 3552.6 3413.4 3221.8 3002.6 2759.9 2473.2
2145.1 1818.4 1459.9 923.7 472.9 210.9 0
7185.2 6784.3 6465.3 6270.4 6242.3 6421.8 6777.4 7152.7 7361.1 7308.8
7020.9 6591.3 6160.9 5782.1 5427.5 5096.4 4777.1 4476.3 4214.1 4003.4
3831.4 3711.7 3637.8 3566.7 3463.3 3318.3 3130.8 2916.6 2685.5 2405.9
2084.2 1766 1415.8 939.1 515.6 243.7 0
7185.2 6826.3 6532.3 6352.6 6334.6 6517.4 6860.4 7219.7 7392 7290
6956.9 6520.2 6103 5717.9 5350.3 5001 4667.4 4357.7 4091.1 3882.1
3722.8 3610.5 3549.1 3479 3374.2 3223.2 3039.8 2830.3 2611.1 2338.6
2023.2 1713.6 1371.7 954.5 558.3 276.3 0
7185.2 6867.9 6606.2 6445.8 6435 6595.8 6880.8 7156 7258.3 7116
6785.7 6382.9 5988.9 5608.4 5242 4892.9 4563.1 4258.8 3997.4 3790.6
3636.5 3531.4 3463.6 3378.7 3259 3088.6 2895.6 2697.1 2494.2 2246.8
1954.8 1658.2 1325.7 958.4 578.5 277.1 0
7185.2 6909.5 6680.1 6538.7 6535.1 6674.6 6901.2 7092 7124.6 6942.1
6614.5 6245.6 5875 5499.2 5133.9 4785.1 4458.9 4160 3903.6 3698.8
3549.9 3452 3378.1 3278.3 3143.7 2954.3 2751.7 2564.2 2377.2 2154.7
1886.5 1602.5 1279.3 962.3 598.3 277.9 0
7185.2 6956.9 6763.7 6649 6645.4 6747.4 6891.3 6971.8 6915.6 6703.3
6400 6069.7 5728.9 5382.3 5045.1 4721.4 4412.9 4122.3 3871.6 3669.3
3503.3 3382.5 3279.4 3171.9 3050.6 2895 2729.1 2571.4 2402.1 2190.9
1921.5 1637.8 1309.1 983.2 621.7 282.3 0
7185.2 7004.6 6847.5 6759.3 6755.7 6820.7 6881.4 6851.6 6706.9 6465.1
6185.8 5893.5 5582.8 5265.7 4956 4657.4 4366.8 4084.8 3840.2 3639.5
3457 3312.8 3180.4 3065.4 2957.1 2835.8 2706.2 2578.5 2426.9 2227.3
1956.2 1673.1 1338.6 1004.2 645.2 286.7 0
7185.2 7057.3 6947.6 6891.9 6895.7 6934.9 6936 6831.8 6613.1 6326.4
6025.8 5739.1 5459.8 5193.2 4935.9 4679.5 4416.7 4150.9 3904.5 3693.5
3504.7 3359.9 3255.1 3174.6 3098.8 3012.5 2894.5 2735.1 2538.3 2303.6
2015.2 1720.2 1378.3 1023.5 665.9 295 0
7185.2 7110.2 7047.4 7024.8 7035.8 7049.6 6990.9 6811.6 6519.4 6187.7
5865.9 5584.7 5337.4 5120.7 4916.1 4701.6 4466.6 4217.1 3969 3747.6
3552.6 3407.3 3330.1 3283.8 3240.2 3189.5 3082.5 2891.7 2649.7 2380
2074 1767.4 1417.7 1042.8 686.5 303.3 0
7185.2 7175.6 7161.8 7172.8 7194.9 7197.6 7109.4 6884.7 6538.7 6149.9
5763.9 5460.6 5240 5077.4 4934 4767.2 4567.3 4344 4091.7 3853.2
3675.3 3578.8 3588.5 3598.1 3567.8 3493.4 3314.1 3021.9 2692.4 2379.5
2084.4 1772.9 1418.6 1031.2 671.4 284 0
7185.2 7234.3 7277.6 7330.8 7389.8 7402.5 7336.3 7151.6 6849.4 6503.7
6126.5 5790.7 5517.1 5300.7 5120.1 4929.9 4714.8 4479.9 4229.5 4031
3909.1 3847.7 3838.6 3818.7 3713.4 3511.3 3311.9 3027.9 2692.4 2352.4
1959.8 1567.5 1173.2 821.6 515.6 219.2 0
7185.2 7295 7400.3 7502 7592.8 7631.6 7601.6 7470.6 7244.8 6979.8
6684 6413.5 6187.4 5992.5 5800.9 5575.3 5306.2 5009.3 4693.8 4444.3
4278.6 4169.4 4090.3 3996.5 3853.2 3603.9 3355.8 3003.7 2579.1 2191.7
1779.5 1392.4 1025.1 712.5 435.6 186.4 0
7185.2 7355.6 7523 7673.3 7795.1 7860.7 7866.8 7789.6 7640.2 7456
7241.8 7036.3 6857.7 6684 6481.6 6220.8 5897.6 5538.6 5158.2 4857.6
4648.1 4491.5 4342 4174.4 3993 3696.8 3399.6 2979.1 2465.5 2030.7
1599.2 1217.3 876.8 603.3 355.7 153.9 0
7185.2 7419 7654.2 7867.6 8031.4 8139.2 8187.5 8161.8 8091.3 8004.7
7919.2 7862.1 7835.4 7802.3 7740 7633.3 7486.3 7334.7 7193.8 7077.4
6950.6 6736.4 6381.2 5880.5 5230.4 4452.3 3752.3 3079.5 2437.1 1944.1
1520.9 1163.8 854.7 598.9 357.9 155.8 0
7185.2 7482.5 7785.8 8062 8267.4 8417.7 8508.1 8534.1 8542.3 8553.4
8596.9 8687.9 8812.5 8920.1 8998.9 9045.8 9075.3 9131.3 9229.7 9297.2
9253.1 8981.5 8420.5 7586.4 6467.8 5207.8 4104.9 3179.6 2408.4 1857.8
1442.6 1110.6 832.7 595 359.8 157.7 0
7185.2 7545.3 7916.2 8261.6 8531 8716.6 8832.4 8887.8 8931.1 8989.5
9095.4 9260.9 9475.1 9698.7 9953.5 10238.8 10601.1 11075.1 11698.8 12363.2
12979.7 13380.1 13291.9 12670.9 11515.4 9952.9 8358.7 6797 5351.7 4091.4
2969.5 2012.2 1296.4 797.4 426.3 176.7 0
7185.2 7608.5 8046.9 8461.3 8794.9 9015.5 9156.6 9241.5 9319.9 9425.5
9593.6 9833.5 10137.6 10477.3 10908 11431.9 12126.7 13018.9 14167.8 15429.2
16706.4 17778.4 18163 17755.8 16563 14698 12612.8 10414.5 8295 6325
4496.4 2913.8 1760.5 1000.3 493 195.8 0
7185.2 7667.7 8177.8 8677.2 9068.1 9315.4 9469.6 9558.9 9649.9 9762.7
9923.7 10148.7 10441.8 10778.4 11196.7 11799.7 12662.7 13792.6 15211.4 16898.3
18920.9 21045.6 22929.3 24264.4 24598 23193.2 21205.5 18840.2 16259.2 13461.2
10253.7 7176.7 4623.8 2676.1 1203.8 394.3 0
7185.2 7727 8308.8 8893.3 9341.4 9615.7 9782.5 9876.3 9979.6 10099.6
10254 10463.5 10746.1 11079.8 11485.1 12167.5 13198.7 14566.2 16255 18367
21135.2 24312.9 27696 30773 32632.7 31688.4 29798.3 27265.9 24223.3 20597.6
16011 11439.6 7487.1 4352.2 1914.9 592.8 0
